??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BVS HS-PC-DPW-MA-01( )
HELP_VARIABLE
Company
Balluff
Description
Handheld-Code-Reader
Bill of material
BALLUFF BVS HS-PC-DPW-MA-01( )
VERF
Availability
Available
BC
Order code
BVS001T
TC
Product identifier
BVS HS-PC-DPW-MA-01
PX
Product view
53096_01
HAL
Holder
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.500 Kg
TRAFFIC
Customs number
84719000
DESCRIPT
Description
Drop protection = ≥ 50 drops, 2.0 m on concrete, Barcodes = GS1 Databar linear codes UPC/EAN (A;E;13;8) UPC/EAN with P2/ P5 Addons UPC/EAN Coupons ISBN Code128 EAN128 ISBT128 Code39 Code39 Full ASCII Code39 CIP Code 32 Codabar Interleaved 2 of 5 IATA Industrial 2 of 5 standard 2 of 5 Code11 MSI Plessey Code 93 Follet 2/5, 2D codes = Aztec Code, China Sensible Code, Data Matrix, Maxicode, Micro QR Code, QR code, Stacked codes = PDF417, Macro PDF, GS1 DataBar Stacked Omnidir, GS1 DataBar Composites, GS1 DataBar Stacked, GS1 DataBar Expanded Stacked, Micro PDF417, UPC A/E Composites, EAN/JAN Composites, Read distance = Datamatrix: 2…10.5 cm at 10 mil, Code 39: 2.5…7.8 cm at 2.5 mil, Code 39: 1.2…9.0 cm at 5 mil, Datamatrix: 2.6…5.2 cm at 4 mil, Light type illumination = LED White light, Interface = RS232/ USB, IP rating = IP65
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.